8JSA72.ee020ffgg-0
|
Synchronous motor, self-cooling, size 7, length 2, nominal speed 2000 rpm
|
|
8JSA73.ee024ffgg-0
|
Synchronous motor, self-cooling, size 7, length 3, nominal speed 2400 rpm
|
|
8JSA74.ee018ffgg-0
|
Synchronous motor, self-cooling, size 7, length 4, nominal speed 1800 rpm
|
|