General information
Cable cross section | 5x 0.75 mm² |
Durability | Oil resistance per VDE 0472 Part 803 as well as standard hydraulic oils |
Certification | UL AWM style 20234, 80°C, 1000 V, E63216 and CSA AWM I/II A/B, 90°C, 1000 V, FT2 LL46064 |
Certifications | |
CE | Yes |
Cable construction
Power lines | |
Quantity | 5 |
Wire insulation | Special thermoplastic material |
Wire colors | Black, brown, blue, gray, yellow/green |
Variant | Tinned copper stranded wire |
Cross section | 0.75 mm² |
Stranding | No |
Cable stranding | With filler elements and foil shield |
Cable shield | Tinned copper braiding, optical coverage > 85% and foil shield |
Outer jacket | |
Material | PUR |
Color | Orange, similar to RAL 2003 flat |
Labeling | B&R 5x0,75 FLEX UL AWM STYLE 20234 80°C 1000 V E63216 CSA AWM I/II A/B 90°C 1000 V FT2 LL46064 |
Electrical properties
Test voltage | |
Wire - Wire | 3 kV |
Wire - Shield | 3 kV |
Conductor resistance | |
Power lines | ≤29 Ω/km |
Insulation resistance | >200 MΩ/km |
Current-carrying capacity per DIN VDE 0298 part 4, table 11 | |
Wall mounting | 13 A |
Installed in conduit or cable duct | 11.5 A |
Installed in cable tray | 13.5 A |
Ambient conditions
Temperature | |
Moving | -10 to 70°C |
Static | -20 to 90°C |
Material number:
80CM15001.21-01Description:
Motor cable, length 15 m, 5x 0.75 mm², 4-pin male connector on the motor side, can be used in cable drag chains, UL listed
Certificates | Version (Date) | Download |
---|---|---|
EU Declaration ACOPOSmicro | PDF / 201 KB |
Documentation | Version (Date) | Download |
---|---|---|
Data Sheet motor cable | PDF / 525 KB |