General information
Cable cross section | 5x 0.34 mm² |
Cable construction
Power lines | |
Quantity | 5 |
Wire insulation | PVC |
Wire colors | Black, brown, blue, gray, white |
Cross section | 0.34 mm² |
Shield | Yes |
Stranding | Yes |
Cable stranding | With filler elements and foil shield |
Cable shield | Tinned copper braiding, optical coverage >85% and foil shield |
Outer jacket | |
Material | PUR/PVC |
Electrical properties
Nominal current | Max. 4 A / contact |
Connection voltage | Max. 60 V AC/DC |
Ambient conditions
Temperature | |
Moving | -10 to 70°C |
Static | -20 to 90°C |
Mechanical properties
Dimensions | |
Length | 10 m |
Diameter | 6.4 mm ±0.2 mm |
Bend radius | ≥10x outer diameter |
Drag chain data | |
Acceleration | 5 m/s² |
Flex cycles | Max. 2.5 million |
Speed | 2 m/s |
Material number:
80CM10001.26-01Description:
Motor cable, length 10 m, 5x 0.34 mm², 4-pin male Molex connector on the motor side, M12 connector on the drive side, can be used in cable drag chains, UL listed
Documentation | Version (Date) | Download |
---|---|---|
Data sheet M12 motor cable | PDF / 221 KB |