Short description
Accessories | PROFIBUS DP connection cable, 4-pin, angled, 15 m |
General information
Note |
PVC- and silicone-free PWIS- and halogen-free |
Durability |
Good chemical and oil resistance Flame-retardant |
Cable cross section | |
AWG | 2x 22 AWG |
mm² | 2x 0.34 mm² |
Cable construction
Cable shield | Tinned copper braiding, coverage >85% |
Outer jacket | |
Material | Polyurethane (PUR) |
Color | Violet |
Wires | |
Wire insulation | Foam polyethylene (PE) with skin layer |
Wire colors | Red, green |
Type |
Uncoated copper ETB1 Fine stranded wire (19x 0.15 mm), class 5 |
Stranding | 2 wires, stranded |
Electrical properties
Nominal current | Max. 4 A / Contact at 40°C |
Operating voltage | Max. 60 V |
Degree of insulation | Category II per IEC 61076-2 |
Conductor resistance | ≤55 Ω/km |
Insulation resistance | ≥100 MΩ |
Operating conditions
Degree of protection per EN 60529 | |
Connector/Coupling | IP67, only when screwed in |
Ambient conditions
Mechanical properties
Dimensions | |
Length | 15 m |
Diameter | 7.6 mm ±0.3 mm |
Bend radius | ≥10x outer diameter |
Drag chain data | |
Acceleration | Max. 5 m/s² |
Flex cycles | Min. 1 million |
Velocity | Max. 3.3 m |
Material number:
X67CA0B12.0150Description:
PROFIBUS DP connection cable, angled, 15 m
Documentation | Version (Date) | Download |
---|---|---|
X67 System User´s Manual | PDF / 6 MB |