Short description
Accessories | Power connection cable, 4-pin, straight, 10 m |
General information
Note |
PVC- and silicone-free PWIS- and halogen-free |
Durability |
Good chemical and oil resistance Flame-retardant Good UV and ozone resistance |
Cable cross section | |
AWG | 4x 20 AWG |
mm² | 4x 0.5 mm² |
Cable construction
Cable shield | Not shielded |
Outer jacket | |
Material | Polyurethane (PUR) |
Color | Black |
Wires | |
Wire insulation | Polypropylene (PP) 9Y |
Wire colors | Brown, black, blue, white |
Type |
Uncoated copper ETP1 Fine stranded wire (42x 0.1 mm / 42x 38 AWG), class 6 |
Stranding | Not stranded |
Electrical properties
Nominal current |
Max. 4 A per EN / Contact at 40°C Max. 3 A per UL / Contact |
Operating voltage | Max. 60 V |
Degree of insulation | Category II per IEC 61076-2 |
Conductor resistance | ≤57 Ω/km |
Insulation resistance | ≥100 MΩ |
Operating conditions
Degree of protection per EN 60529 | |
Connector/Coupling | IP67, only when screwed in |
Ambient conditions
Mechanical properties
Dimensions | |
Length | 10 m |
Diameter | 5 mm ±0.2 mm |
Bend radius | |
Fixed installation | ≥5x outer diameter |
Flexible installation | ≥10x outer diameter |
Drag chain data | |
Acceleration | Max. 5 m/s² |
Flex cycles | 5 million |
Velocity | Max. 3.3 m/s |
Material number:
X67CA0P00.0100Description:
Power connection cable, 4-pin, straight, 10 m
Documentation | Version (Date) | Download |
---|---|---|
X67 System User´s Manual | PDF / 6 MB |
M-CAD (Mechan. Templates) | Version (Date) | Download |
---|---|---|
3D File STEP I/O power supply cable X67CA0P00.xxxx | ZIP / 76 KB |