General information
B&R ID code 0xE674
Ready relay Normally open contact and normally closed contact, max. 30 VDC, max. 1 A
Certifications
CE Yes
UKCA Yes
UL cULus E115267
Industrial control equipment
DNV Temperature: B (0 to 55°C)
Humidity: B (up to 100%)
Vibration: A (0.7 g)
EMC: B (bridge and open deck)
LR ENV3
ABS Yes
BV EC31B
Temperature: 5 - 55°C
Vibration: 0.7 g
EMC: Bridge and open deck
Electrical properties
Power consumption 0.5 W
Operating conditions
Pollution degree per EN 61131-2 Pollution degree 2
Ambient conditions
Temperature
Operation 0 to 60°C
Storage -20 to 60°C
Transport -20 to 60°C
Relative humidity
Operation 5 to 90%, non-condensing
Storage 5 to 95%, non-condensing
Transport 5 to 95%, non-condensing
Mechanical properties
Weight Approx. 30 g
Material number:
5AC901.ISIO-00
Description:
  • Connections for the reset button and power buttons on the PC
  • Connection for LED "Power" on the PC
  • 1 normally closed contact, 1 normally open contact of the ready relay
  • Control of the ready relay functions using MTCX commands
  • Compatible with APC910/PPC900, APC3100/PPC3100 and APC4100

The ready relay function of IF option 5AC901.ISIO-00 can be controlled using the MTCX. Corresponding commands must be issued by the MTCX in order to switch the ready relay.

In addition to the ready relay function, the reset and power button as well as the power LED of the APC910/PPC900, APC3100/PPC3100 and APC4100 can be routed externally.

Documentation Version (Date) Download
Automation PC 3100 User's manual PDF / 20 MB
Panel PC 3100 Built-in devices user's manual PDF / 32 MB

Please choose country and language

B&R Logo