General information
Certifications | |
CE | Yes |
UKCA | Yes |
UL |
cULus E115267 Industrial control equipment |
DNV |
Temperature: B (0 to 55°C) Humidity: B (up to 100%) Vibration: A (0.7 g) EMC: B (bridge and open deck) |
LR | ENV3 |
KR | Yes |
ABS | Yes |
BV |
EC31B Temperature: 5 - 55°C Vibration: 0.7 g EMC: Bridge and open deck |
Operating conditions
Pollution degree per EN 61131-2 | Pollution degree 2 |
Mechanical properties
Housing | |
Front cover | Dyed dark gray plastic (similar to Pantone 432C) |
Material | Plastic |
Dimensions | |
Width | 82 mm |
Height | 264 mm |
Depth | 14 mm |
Weight | Approx. 84 g |
Material number:
5AC901.FF01-02Description:
Front cover for 1-slot APC910 - Dark gray - Without logo