General information
Certifications
CE Yes
UKCA Yes
UL cULus E115267
Industrial control equipment
HazLoc cULus HazLoc E180196
Industrial control equipment
for hazardous locations
Class I, Division 2, Groups ABCD, T3C
ABS Yes
Solid-state drive
Capacity 32 GB
Data reliability <1 unrecoverable error per 1016 bits read
MTBF 2,000,000 hours
Power-on cycles 50,000
S.M.A.R.T. support Yes
Interface SATA
Servicing None
Continuous reading Max. 250 MB/s
Continuous writing Max. 195 MB/s
IOPS
4k read 45,000
4k write 5,500
Endurance
SLC flash memory Yes
Guaranteed data volume
Guaranteed 700 TB
Results for 5 years 350 GB/day
Wear leveling Static
Error-correcting code (ECC) Yes
Compatibility SATA revision 2.6 compliant, compatible with SATA 1.5 Gbit/s and 3 Gbit/s interface rates
ATA/ATAPI-7
SSD Enhanced SMART ATA feature set
Native Command Queuing (NCQ)
Operating conditions
Pollution degree per EN 61131-2 Pollution degree 2
Ambient conditions
Temperature
Operation 0 to 70°C
Storage -55 to 95°C
Transport -55 to 95°C
Relative humidity
Operation 5 to 95%, non-condensing
Storage 5 to 95%, non-condensing
Transport 5 to 95%, non-condensing
Vibration
Operation 5 to 700 Hz: 2.17 g
Storage 5 to 800 Hz: 3.13 g
Transport 5 to 800 Hz: 3.13 g
Shock
Operation 1500 g, 0.5 ms
Storage 1500 g, 0.5 ms
Transport 1500 g, 0.5 ms
Elevation
Operation -300 to 12,192 m
Storage -300 to 12,192 m
Transport -300 to 12,192 m
Mechanical properties
Installation Permanent
Dimensions
Width 13 mm
Height 98 mm
Depth 105 mm
Weight 118 g
Vendor information
Manufacturer Intel
Manufacturer's product ID SSDSA2SH032G201
Material number:
5AC901.CSSD-00
Description:
  • 32 GB solid-state drive
  • SLC flash memory
  • S.M.A.R.T. support
  • Slide-in compact
  • SATA 2.6 compatible

This 32 GB slide-in compact solid-state drive (SSD) is based on single-level cell (SLC) technology and is SATA 2.6 compatible. The slide-in compact drive can be used in APC910 system units.

Documentation Version (Date) Download
Automation PC 910 User's Manual PDF / 101 MB

Please choose country and language

B&R Logo