General information
Certifications
CE Yes
UKCA Yes
UL cULus E115267
Industrial control equipment
HazLoc cULus HazLoc E180196
Industrial control equipment
for hazardous locations
Class I, Division 2, Groups ABCD, T3C
Interfaces
CFast slot
Quantity 1
Operating conditions
Pollution degree per EN 61131-2 Pollution degree 2
Ambient conditions
Temperature
Operation Depends on the CFast card being used
Storage Depends on the CFast card being used
Transport Depends on the CFast card being used
Relative humidity
Operation Depends on the CFast card being used
Storage Depends on the CFast card being used
Transport Depends on the CFast card being used
Material number:
5AC901.CCFA-00
Description:
  • CFast slot
  • Slide-in compact

This CFast adapter is a slide-in compact adapter that allows a CFast card to be inserted and operated on a B&R industrial PC. The CFast adapter can be used in APC910 and PPC900 system units.

Optional Accessories
CFast cards
5CFAST.016G-00 CFast 16 GB SLC
5CFAST.032G-00 CFast 32 GB SLC
5CFAST.032G-10 CFast 32 GB MLC
5CFAST.064G-10 CFast 64 GB MLC
5CFAST.128G-10 CFast 128 GB MLC
5CFAST.2048-00 CFast 2 GB SLC
5CFAST.256G-10 CFast 256 GB MLC
5CFAST.4096-00 CFast 4 GB SLC
5CFAST.8192-00 CFast 8 GB SLC
Documentation Version (Date) Download
Automation PC 910 User's Manual PDF / 101 MB
Panel PC 900 (Skylake) user's manual PDF / 73 MB
Panel PC 900 Device number key PDF / 122 KB
Panel PC 900 User's Manual PDF / 42 MB

Please choose country and language

B&R Logo