General information
Certifications | |
CE | Yes |
UKCA | Yes |
UL |
cULus E115267 Industrial control equipment |
DNV |
Temperature: B (0 to 55°C) Humidity: B (up to 100%) Vibration: A (0.7 g) EMC: B (bridge and open deck) |
LR | ENV3 |
KR | Yes |
ABS | Yes |
BV |
EC31B Temperature: 5 - 55°C Vibration: 0.7 g EMC: Bridge and open deck |
Slots
PCIe slots | |
Quantity | 1 |
Variant | PCIe half-size |
Standard | 2.0 |
Bus speed | x8 (4 GB/s) |
Operating conditions
Pollution degree per EN 61131-2 | Pollution degree 2 |
Material number:
5AC901.BX01-01Description:
- 1 PCIe slot
- PCIe half-size card can be inserted
Automation Studio HW Upgrades | Version (Date) | Download |
---|---|---|
V4.0 HW Upgrade (5AC901.BX01-01) | EXE / 297 KB |
Documentation | Version (Date) | Download |
---|---|---|
Automation PC 910 Device number key | PDF / 627 KB | |
Automation PC 910 User's Manual | PDF / 101 MB |
E-CAD (Electro or EPLAN Templates) | Version (Date) | Download |
---|---|---|
APC EPLAN P8 from V2.4 | EXE / 99 MB |