General information
Certifications | |
CE | Yes |
UKCA | Yes |
Cable construction
Wire cross section | 22 AWG |
Connector
Type | 1x 4-pin male disk drive power connector, 1x 4-pin female connector housing |
Operating conditions
Pollution degree per EN 61131-2 | Pollution degree 2 |
Mechanical properties
Dimensions | |
Length | 100 mm ±5 mm |
Flexibility | Flexible |
Material number:
5CAMSC.0001-00Description:
Internal supply cable