General information
LEDs | L2, L3 |
B&R ID code | 0xE540 |
Certifications | |
CE | Yes |
UKCA | Yes |
UL |
cULus E115267 Industrial control equipment |
HazLoc |
cULus HazLoc E180196 Industrial control equipment for hazardous locations Class I, Division 2, Groups ABCD, T4 |
DNV |
Temperature: B (0 to 55°C) Humidity: B (up to 100%) Vibration: A (0.7 g) EMC: B (bridge and open deck) |
LR | ENV3 |
KR | Yes |
ABS | Yes |
BV |
EC31B Temperature: 5 - 55°C Vibration: 0.7 g EMC: Bridge and open deck |
Controller
FRAM | |
Size | 32 kB |
Data retention | 10 years |
Read/Write endurance | Min. 1012 times/byte |
Remanent variables in power failure mode | 32 kB (for e.g. Automation Runtime, see Automation Help) |
Interfaces
Electrical properties
Power consumption | 1.5 W |
Operating conditions
Pollution degree per EN 61131-2 | Pollution degree 2 |
Ambient conditions
Temperature | |
Operation | -20 to 55°C |
Storage | -20 to 60°C |
Transport | -20 to 60°C |
Relative humidity | |
Operation | 5 to 90%, non-condensing |
Storage | 5 to 95%, non-condensing |
Transport | 5 to 95%, non-condensing |
Mechanical properties
Weight | 25 g |
Material number:
5ACCIF01.FPLS-000Description:
- 1x POWERLINK interface managing or controlled node
- 1x RS232 interface
- 32 kB FRAM
- Compatible with APC2100/PPC2100 and APC2200/PPC2200
Interface option 5ACCIF01.FPLS-000 is equipped with a POWERLINK and RS232 interface. In addition, 32 kB FRAM is installed.
Optional Accessories
Terminal blocks
0TB1210.3100 | Connector 300 VDC - 10-pin female - Cage clamp terminal block - Protected against vibration by the screw flange |
Automation Studio HW Upgrades | Version (Date) | Download |
---|---|---|
V4.1 HW Upgrade (5ACCIF01.FPLS-000) | EXE / 901 KB |
Certificates | Version (Date) | Download |
---|---|---|
CCS Type Approval Certificate - Automation PCs, Panel PCs and Panels | PDF / 303 KB | |
DNV Type Approval Certificate - Automation PC 2100 | PDF / 218 KB |
E-CAD (Electro or EPLAN Templates) | Version (Date) | Download |
---|---|---|
APC EPLAN P8 from V2.4 | EXE / 99 MB |
Firmware Upgrades | Version (Date) | Download |
---|---|---|
APC2100 Firmware Upgrade (MTCX, SDLT, SDL3T) | ZIP / 2 MB | |
PPC2100 Firmware Upgrade (MTCX) | ZIP / 4 MB |