General information
Controller
Operating system | PPT30 system |
Real-time clock | No |
Processor | |
Type | ARM Cortex-A8 |
Clock frequency | 600 MHz |
L1 cache | 64 kB |
L2 cache | 256 kB |
Flash | 512 MB |
Mode/Node switches | No |
DRAM | 256 MB |
Display
Interfaces
Electrical properties
Operating conditions
Permissible mounting orientations | |
Standard mounting orientation | Vertical |
Inclination | ±25° |
Rotation | In 90° increments (portrait/landscape) |
Installation elevation above sea level | |
0 to 2000 m | No limitation |
>2000 m | Reduction of ambient temperature by 0.5°C per 100 m |
Degree of protection per EN 60529 | Front: IP65, Back: IP20 |
Degree of protection per UL 50 | Front: Type 4X indoor use only |
Ambient conditions
Temperature | |
Operation | -20 to 60°C |
Storage | -20 to 70°C |
Transport | -20 to 70°C |
Relative humidity | See temperature/humidity diagram. |
Mechanical properties
Front | |
Design | Aluminum white pinstripe |
Dimensions | |
Width | 172 mm |
Height | 140 mm |
Depth | 47.8 mm |
Weight | 0.5 kg |
Material number:
6PPT30.0573-20WDescription:
Power Panel T30, 5.7", landscape format. CPU and memory: 600 MHz (ARM Cortex-A8), 512 MB onboard flash drive. Display and touch screen: 5.7", 640 x 480 (VGA) resolution, analog resistive touch screen, landscape format, aluminum white pinstripe. Interfaces: 2x Ethernet 10/100 Mbit/s (integrated switch), 2x USB 2.0. Client software: Integrated service page, VNC client, embedded web browser.
Further information:
Included in delivery
Terminal blocks
0TB6102.2110-01 | Accessory terminal block, 2-pin (3.81), cage clamp terminal block 1.5 mm² |
Optional Accessories
Accessories
9A0013.01 | Stylus pen for resistive touch screen |
Other
6ACCRPP1.0000-000 | Installation kit for Power Panel T-Series variants: 6x retaining clips (orange), 1x 2-pin cage clamp terminal block, 1x 2-pin screw clamp terminal block. See the accessories of the Power Panel variant in the corresponding data sheet or on the website. |
Terminal blocks
0TB6102.2010-01 | Accessory terminal block, 2-pin (3.81), screw clamp terminal block 1.5 mm² |
USB accessories
5MMUSB.2048-01 | USB 2.0 flash drive 2048 MB B&R |
5MMUSB.4096-01 | USB 2.0 flash drive 4096 MB B&R |
Automation Studio HW Upgrades | Version (Date) | Download |
---|---|---|
V4.0 HW Upgrade (6PPT30.0573-20W) | EXE / 389 KB | |
V4.1 HW Upgrade (6PPT30.0573-20W) | EXE / 240 KB |
Documentation | Version (Date) | Download |
---|---|---|
Installation- / EMC-Guide | PDF / 20 MB | |
Power Panel T30 User's manual | PDF / 5 MB |
E-CAD (Electro or EPLAN Templates) | Version (Date) | Download |
---|---|---|
Panel EPLAN P8 from V2.4 | EXE / 67 MB |
Firmware Upgrades | Version (Date) | Download |
---|---|---|
Power Panel T30 - Firmware Upgrade | ZIP / 93 MB |
Linux Images | Version (Date) | Download |
---|---|---|
V4.2 LX Upgrade PPT30 | EXE / 190 MB | |
V4.2 LX Upgrade PPT30 ZIP | ZIP / 194 MB |
M-CAD (Mechan. Templates) | Version (Date) | Download |
---|---|---|
3D file DXF/STEP T30 5.7" landscape | ZIP / 2 MB |