General information
Certifications | |
CE | Yes |
UKCA | Yes |
UL |
cULus E115267 Industrial control equipment |
Ambient conditions
Temperature | |
Operation | -20 to 55°C |
Storage | -20 to 70°C |
Mechanical properties
Material | See section "Material". |
Dimensions | |
Length | 570 mm |
Diameter | 50 mm |
Weight | 900 g |
![](/fileadmin/6ACCMA10.0400-000-1a4438a5.jpg)
Material number:
6ACCMA11.0400-000Description:
FT50 gooseneck
Documentation | Version (Date) | Download |
---|---|---|
Power Panel FT50 user's manual | PDF / 7 MB |
M-CAD (Mechan. Templates) | Version (Date) | Download |
---|---|---|
3D files DXF/STP 6ACCMA11.0400-000 | ZIP / 491 KB |