General information
Certifications | |
CE | Yes |
UKCA | Yes |
Ambient conditions
Temperature | |
Operation | -20 to 55°C |
Storage | -30 to 80°C |
Mechanical properties
Material | Stainless steel: AISI 304 |
Dimensions | |
Width | 168.2 mm |
Length | 158.1 mm |
Height | 282.1 mm |
Weight | 1.40 kg |
![](/fileadmin/6ACCMA11.0300-000-b58bbdc3.jpg)
Material number:
6ACCMA11.0300-000Description:
FT50 table stand
Documentation | Version (Date) | Download |
---|---|---|
Power Panel FT50 user's manual | PDF / 7 MB |
M-CAD (Mechan. Templates) | Version (Date) | Download |
---|---|---|
3D Daten DXF/STP 6ACCMA11.0300-000 | ZIP / 995 KB |