General information
Note | VESA 75 x 75 |
Certifications | |
CE | Yes |
UKCA | Yes |
Ambient conditions
Temperature | |
Operation | -20 to 55°C |
Storage | -30 to 80°C |
Mechanical properties
Material | Stainless steel: AISI 304 |
Dimensions | |
Width | 93.1 mm |
Length | 92.8 mm |
Height | 69.3 mm |
Weight | 600 g |
![](/fileadmin/6ACCMA11.0100-000-b2bedc85.jpg)
Material number:
6ACCMA11.0100-000Description:
FT50 VESA bracket
Documentation | Version (Date) | Download |
---|---|---|
Power Panel FT50 user's manual | PDF / 7 MB |
M-CAD (Mechan. Templates) | Version (Date) | Download |
---|---|---|
3D files DXF/STP 6ACCMA11.0100-000 | ZIP / 180 KB |