cULus HazLoc E180196 Industrial control equipment for hazardous locations Class I, Division 2, Groups ABCD, T4
Display
Type
TFT color
Diagonal
15.0"
Colors
16.7 million
Resolution
XGA, 1024 x 768 pixels
Contrast
700:1
Viewing angles
Horizontal
Direction R = 80° / Direction L = 80°
Vertical
Direction U = 70° / Direction D = 70°
Backlight
Type
LED
Brightness (dimmable)
Typ. 20 to 400 cd/m²
Half-brightness time
50,000 h
Touch screen
Technology
Analog, resistive
Controller
B&R, serial, 12-bit
Transmittance
81% ±3%
Interfaces
USB
Quantity
1
Type
USB 2.0
Variant
Type A
Transfer rate
Low speed (1.5 Mbit/s), full speed (12 Mbit/s) to high speed (480 Mbit/s)
Current-carrying capacity
Max. 500 mA
Keys
Function keys
32 with LED (yellow)
System keys
Alphanumeric keys, numeric keys, cursor block
Service life
>1,000,000 actuations at 1 ±0.3 N to 3 ±0.3 N actuating force
LED luminous intensity
Yellow
Typ. 38 mcd
Operating conditions
Pollution degree per EN 61131-2
Pollution degree 2
Degree of protection per EN 60529
Front: IP65 Back: IP20 (only with installed link module or installed system unit)
Degree of protection per UL 50
Front: Type 4X indoor use only
Mechanical properties
Front
Frame
Aluminum, naturally anodized
Panel overlay
Material
Polyester
Light background color
RAL 9006
Dark border color around display
RAL 7024
Gasket
3 mm fixed gasket
Dimensions
Width
435 mm
Height
430 mm
Weight
6000 g
Material number:
5AP1181.1505-000
Description:
Automation Panel 15" XGA TFT - 1024 x 768 pixels (4:3) - Single-touch (analog resistive) - Control cabinet installation - Landscape format - Front USB - 32 function keys and 92 system keys - For PPC900/PPC2100/PPC3100/PPC2200 - For link modules - Compatible with 5PP581.1505-000