General information
B&R ID code | 0xE892 |
Certifications | |
CE | Yes |
UL |
cULus E115267 Industrial control equipment |
Display
Interfaces
RFID read/write transponder unit | |
Type | For I-Code SLI transponder, amplitude modulation and MIFARE Classic |
Frequency | 13.56 MHz |
Read/Write range in air | Approx. 1 to 3 cm |
Operating conditions
Pollution degree per EN 61131-2 | Pollution degree 2 |
Suitable for hygienic applications | Yes |
Degree of protection per EN 60529 |
Front: IP69K Back: IP20 (only with installed link module or installed system unit) |
Degree of protection per UL 50 | Front: Type 4X indoor use only |
Material number:
5AP1125.1505-I00Description:
- 15.5" color TFT display, XGA
- Single-touch (analog, resistive), with fully laminated panel overlay (shatter protection)
- IP69K protection (front)
- Front and housing made of stainless steel (hygienic design, no dirt-collecting edge)
- RFID read/write transponder unit
Further information:
Automation Studio HW Upgrades | Version (Date) | Download |
---|---|---|
V4.0 HW Upgrade (5AP1125.1505-I00) | EXE / 719 KB |
Documentation | Version (Date) | Download |
---|---|---|
Automation Panel - AP9x3|AP1000 - Cabinet-mounted - Device number key | PDF / 58 KB | |
Automation Panel 1000 - Hygienic Users's manual | PDF / 11 MB |
E-CAD (Electro or EPLAN Templates) | Version (Date) | Download |
---|---|---|
APx00 EPLAN P8 from V2.4 | EXE / 47 MB |
M-CAD (Mechan. Templates) | Version (Date) | Download |
---|---|---|
3D file STEP 5AP1125.1505-I00 | ZIP / 2 MB |