Terminal block
Note |
Multifunction flange for secure, fast and tool-free locking Nominal data per UL |
Number of pins | 4 |
Type of terminal block | Screw clamp terminal block variant |
Cable type | Only copper wires (no aluminum wires!) |
Coding | A |
Pitch | 7.62 mm |
Connection cross section | |
AWG wire | 22 to 10 AWG |
Wire end sleeves with plastic covering | 0.25 to 4 mm² |
Single-wire | 0.20 to 6 mm² |
Fine-stranded wires | 0.20 to 6 mm² |
With wire end sleeve | 0.25 to 6 mm² |
![](/fileadmin/0TB3104-7011.right-5de0048c.jpg)
Material number:
0TB3104-7011Description:
The single row 4-pin terminal block 0TB3104 is used for making connections on an X20 energy measurement module.