Terminal block
Note Multifunction flange for secure, fast and tool-free locking
Nominal data per UL
Number of pins 2
Type of terminal block Screw clamp terminal block variant
Cable type Only copper wires (no aluminum wires!)
Coding B
Pitch 7.62 mm
Connection cross section
AWG wire 22 to 10 AWG
Wire end sleeves with plastic covering 0.25 to 4 mm²
Single-wire 0.20 to 6 mm²
Fine-stranded wires 0.20 to 6 mm²
With wire end sleeve 0.25 to 6 mm²
Electrical properties
Nominal voltage 600 V
Nominal current 31 A
Contact resistance ≤4.5 mΩ
Material number:
0TB3102-7012
Description:

The single row 2-pin terminal block 0TB3102 is used for making connections on an X20 energy measurement module.

Please choose country and language

B&R Logo