General information
System requirements | |
Automation Studio | 4.3.3 or later |
Automation Runtime | B4.34 or later |
mapp Technology Package | mapp Services |
Basic package license | 1TGMPSRV.00-01 |
Behavior if license missing | License violation indicated by red blinking LED |
![](/fileadmin/Icon_MpPackML-9fa22882.jpg)
Material number:
1TGMPPACKML.10-01Description:
- Simple and quick implementation of the OMAC PackML standard
- Configuring instead of programming
Typical applications:
- Packaging machines
- M2M and machine-to-MES communication with PackTags
- Vendor-independent communication in packaging lines
Functional scope:
mapp PackML implements the OMAC PackML standard in a machine or manufacturing system. When configuring mapp PackML, the user defines which modes should be used and which ignored. In addition, the PackTags structure can be used. The various states and modes of a machine can be displayed in an HMI application as a table or graph.
Further information:
See the EULA at www.br-automation.com/eula.
Mandatory Accessories
Technology Guard
1TGMPSRV.00-01 | Basic license for mapp Services Required to use extended functions of the mapp Technology Package. This license includes mapp AlarmX (alarm management), mapp IO (dynamic hardware configuration), mapp User (user management), mapp Alarm (alarm management with reference to VC4), mapp File (file explorer), mapp Skyline (visualization of a machine line in combination with a mapp View widget), mapp J1939 (SAE J1939 protocol) and mapp Recipe (recipe management). |
Optional Accessories
Other functions
X20cCMR011 | X20 cabinet monitoring module, coated, integrated temperature sensor, moisture sensor and accelerometer, production data acquisition, 2 inputs for external Pt1000, 2 digital inputs 24 V, 1 digital output 24 V, 0.5 A, 512 kB flash memory for user data |
X20CMR011 | X20 cabinet monitoring module, integrated temperature sensor, moisture sensor and accelerometer, production data acquisition, 2 inputs for external PT1000, 2 digital inputs 24 V, 1 digital output 24 V, 0.5 A, 512 kB flash memory for user data |
X20CMR100 | X20 cabinet monitoring module, integrated temperature and humidity sensor, production data acquisition, integrated Technology Guard |
X20CMR111 | X20 cabinet monitoring module, integrated temperature sensor, moisture sensor and accelerometer, production data acquisition, 2 inputs for external Pt1000, 2 digital inputs 24 V, 1 digital output 24 V, 0.5 A, 512 kB flash memory for user data, integrated Technology Guard |
Technology Guard
0TG1000.01 | Technology Guard (MSD) |
0TG1000.02 | Technology Guard (HID) |
0TGF016.01 | Technology Guard (MSD) with integrated flash drive, 16 GB (MLC) |
Automation Studio Help Upgrades | Version (Date) | Download |
---|---|---|
mapp PackML: OMAC PackML standard | PDF / 6 MB |
Certificates | Version (Date) | Download |
---|---|---|
EULA (End User License Agreement) - AS, AR & mapp Technology | PDF / 130 KB |