Short description
Bus adapter | 2x CAN |
General information
Terminating resistor | Can be switched on |
Connection to controller | Via 30 cm cable with 4-pin connector |
Networking |
Via 9-pin male DSUB connector (C1) and 9-pin female DSUB connector (C2) |
Certifications | |
CE | Yes |
Operating conditions
Mounting orientation | |
Horizontal | Yes |
Vertical | Yes |
Mechanical properties
Installation | Top-hat rail installation |
![](/fileadmin/0AC913.93.front-832b10e8.jpg)
Material number:
0AC913.93Description:
Bus adapter, CAN bus, 2 CAN bus interfaces, including 03 m attachment cable (TB704)
Certificates | Version (Date) | Download |
---|---|---|
EU Declaration of conformity PLC X20 | PDF / 169 KB |
Documentation | Version (Date) | Download |
---|---|---|
Datasheet 0AC913.93 | PDF / 173 KB |