General information
Input frequency | 100 kHz |
Power supply | 24 VDC |
Power consumption | Typ. 6.0 W @ 24 V, the encoder supply (+5 V) draws 500 mA |
Overvoltage protection | External fuse specified at 10 AT |
Certifications | |
UL |
cULus E115267 Industrial control equipment |
Operating conditions
Mounting orientation | |
Horizontal | Yes |
Vertical | Yes |
Degree of protection per EN 60529 | IP20 |
Ambient conditions
Temperature | |
Operation | 0 to 55°C |
Storage | -20 to 70°C |
Relative humidity | |
Operation | 0 to 95%, non-condensing |
Mechanical properties
Installation | Top-hat rail installation |
Dimensions | |
Width | 77 mm |
Height | 112.5 mm |
Depth | 58 mm |
![](/fileadmin/0AC401.9.right-a46f7163.jpg)
Material number:
0AC401.9Description:
The adapter is used as a converter for 5 V encoders. The 5 V differential signals delivered by the encoder are converted to 24 V signals. Absolute and incremental encoders can be used.
Documentation | Version (Date) | Download |
---|---|---|
Datasheet 0AC401.9 | PDF / 159 KB |