General information
Support
Hardware | PP300/400, PP500, PPC300, PPC700, PPC725, PPC800, APC620, APC810, APC820 |
Operating systems | |
Windows 7 32-bit | No |
Windows 7 64-bit | No |
Windows Embedded Standard 7 32-bit | No |
Windows Embedded Standard 7 64-bit | No |
Windows XP Professional | No |
Windows XP Embedded | Yes |
Windows Embedded Standard 2009 | Yes |
Windows CE 6.0 | Yes |
Windows CE 5.0 | No |
Software | |
PVI Transfer | ≥V3.2.3.8 (part of the PVI Development installer ≥ V2.06.00.3011) |
B&R Embedded OS Installer | ≥V3.10 |
Ambient conditions
Temperature | |
Operation | 0 to 70°C |
Storage | -50 to 100°C |
Transport | -50 to 100°C |
Relative humidity | |
Operation | Max. 85% at 85°C |
Storage | Max. 85% at 85°C |
Transport | Max. 85% at 85°C |
Vibration | |
Operation |
20 g peak, 20 to 2000 Hz, 4 in each direction (JEDEC JESD22, method B103) 5.35 g RMS, 15 min. per level (IEC 68-2-6) |
Storage |
20 g peak, 20 to 2000 Hz, 4 in each direction (JEDEC JESD22, method B103) 5.35 g RMS, 15 min. per level (IEC 68-2-6) |
Transport |
20 g peak, 20 to 2000 Hz, 4 in each direction (JEDEC JESD22, method B103) 5.35 g RMS, 15 min. per level (IEC 68-2-6) |
Shock | |
Operation |
1500 g peak, 0.5 ms 5 times (JEDEC JESD22, method B110) 30 g, 11 ms 1 time (IEC 68-2-27) |
Storage |
1500 g peak, 0.5 ms 5 times (JEDEC JESD22, method B110) 30 g, 11 ms 1 time (IEC 68-2-27) |
Transport |
1500 g peak, 0.5 ms 5 times (JEDEC JESD22, method B110) 30 g, 11 ms 1 time (IEC 68-2-27) |
Elevation | |
Operation | Max. 4,572 m |
Mechanical properties
Dimensions | |
Width | 42.8 ±0.10 mm |
Length | 36.4 ±0.15 mm |
Height | 3.3 ±0.10 mm |
Weight | 10 g |
![](/fileadmin/5CFCRD.2048-06.right-619f35f4.jpg)
Material number:
5CFCRD.2048-06Description:
- 2 GB
- SLC flash
CompactFlash card
Documentation | Version (Date) | Download |
---|---|---|
Data sheet CompactFlash 0CFCRD.xxxE.01 and 5CFCRD.xxxx-06 | PDF / 194 KB |