General information
Endurance
SLC flash memory | Yes |
Erase/Write cycles | |
Typical | >2,000,000 |
Wear leveling | Static |
Error-correcting code (ECC) | Yes |
S.M.A.R.T. support | No |
Support
Hardware | MP100/200, PP100/200, PP300/400, PP500, PPC300, PPC700, PPC725, PPC800, Provit 2000, Provit 5000, APC620, APC680, APC810, APC820 |
Operating systems | |
Windows 7 32-bit | No |
Windows 7 64-bit | No |
Windows Embedded Standard 7 32-bit | No |
Windows Embedded Standard 7 64-bit | No |
Windows XP Professional | No |
Windows XP Embedded | Yes |
Windows Embedded Standard 2009 | Yes |
Windows CE 6.0 | Yes |
Windows CE 5.0 | No |
Software | |
PVI Transfer | ≥V2.57 (part of PVI Development Setup ≥ V2.5.3.3005) |
B&R Embedded OS Installer | ≥V2.21 |
Ambient conditions
Temperature | |
Operation | 0 to 70°C |
Storage | -50 to 100°C |
Transport | -50 to 100°C |
Relative humidity | |
Operation | 8 to 95%, non-condensing |
Storage | 8 to 95%, non-condensing |
Transport | 8 to 95%, non-condensing |
Vibration | |
Operation | Max. 16.3 g (159 m/s² 0-peak) |
Storage | Max. 30 g (294 m/s² 0-peak) |
Transport | Max. 30 g (294 m/s² 0-peak) |
Shock | |
Operation | Max. 1000 g (9810 m/s² 0-peak) |
Storage | Max. 3000 g (29430 m/s² 0-peak) |
Transport | Max. 3000 g (29430 m/s² 0-peak) |
Elevation | |
Operation | Max. 24,383 m |
Mechanical properties
Dimensions | |
Width | 42.8 ±0.10 mm |
Length | 36.4 ±0.15 mm |
Height | 3.3 ±0.10 mm |
Weight | 11.4 g |
Material number:
5CFCRD.2048-03Description:
CompactFlash 2 GB Western Digital (SLC)