General information
Capacity | 2048 MB |
Data retention | 10 years (when new) to 1 year (end of service life) |
Data reliability | <1 unrecoverable error per 1017 bits read |
Lifetime monitoring | Yes |
MTBF | >3,000,000 hours (at 25°C) |
Servicing | None |
Supported operating modes | Up to UDMA6 / MDMA4 / PIO6 |
Continuous reading | |
Typical | 62.9 MB/s |
Continuous writing | |
Typical | 28.6 MB/s |
Certifications | |
CE | Yes |
UKCA | Yes |
UL |
cULus E115267 Industrial control equipment |
DNV |
Temperature: B (0 to 55°C) Humidity: B (up to 100%) Vibration: B (4 g) EMC: B (bridge and open deck) |
Endurance
SLC flash memory | Yes |
Erase/Write cycles | |
Guaranteed | 100,000 |
Wear leveling | Global, dynamic and static |
Error-correcting code (ECC) | Yes |
S.M.A.R.T. support | Yes |
Storage health data support | Yes |
Support
Hardware | X20CPxxxx |
Ambient conditions
Temperature | |
Operation | -40 to 85°C |
Storage | -50 to 100°C |
Transport | -50 to 100°C |
Relative humidity | |
Operation | Max. 85% at 85°C |
Storage | Max. 85% at 85°C |
Transport | Max. 85% at 85°C |
Vibration | |
Storage | 20 g peak, 10 to 2000 Hz |
Transport | 20 g peak, 10 to 2000 Hz |
Shock | |
Storage | 1500 g peak (JESD22, method B110) |
Transport | 1500 g peak (JESD22, method B110) |
Mechanical properties
Dimensions | |
Width | 42.8 ±0.10 mm |
Length | 36.4 ±0.15 mm |
Height | 3.3 ±0.10 mm |
Weight | 10 g |
![](/fileadmin/0CFCRD.2048E.01.right-d11a0c82.jpg)
Material number:
0CFCRD.2048E.02Description:
CompactFlash 2048 MB extended temp.
Certificates | Version (Date) | Download |
---|---|---|
DNV Type Approval Certificate - X20 | PDF / 194 KB | |
E115267 UL CoC X20 | PDF / 1 MB | |
EU Declaration of conformity PLC X20 | PDF / 169 KB |
Documentation | Version (Date) | Download |
---|---|---|
Data sheet CompactFlash 0CFCRD.xxxE.02 | PDF / 205 KB |