Motor
Nominal speed nN [rpm] | 1000 |
Number of pole pairs | 3 |
Nominal torque Mn [Nm] | 430 |
Nominal power PN [W] | 45029 |
Nominal current IN [A] | 90 |
Stall torque M0 [Nm] | 480 |
Stall current I0 [A] | 101 |
Maximum torque Mmax [Nm] | 1050 |
Maximum current Imax [A] | 245 |
Maximum speed nmax [rpm] | 3600 |
Torque constant KT [Nm/A] | 4.89 |
Voltage constant KE [V/1000 rpm] | 336 |
Stator resistance R2ph [Ω] | 0.136 |
Stator inductance L2ph [mH] | 6.9 |
Electrical time constant tel [ms] | 49.824 |
Thermal time constant ttherm [min] | 39 |
Moment of inertia J [kgcm2] | 2200 |
Weight without brake m [kg] | 285 |
Holding brake
Holding torque of brake MBr [Nm] | 200 |
Mass of brake [kg] | 29 |
Moment of inertia of brake JBr [kgcm2] | 90 |
Recommendations
ACOPOS 8Vxxxx.xx... | 128M |
ACOPOSmulti 8BVIxxxx... | 1650 |
Cross section for B&R motor cables [mm2] | 0 |
Connector type | Terminal box |
Material number:
8KSC95.ee010ff00-0Description:
Synchronous motor, external cooling; centrifugal fan, flange mounting, B-side foot mounting possible; size 9, length 5, nominal speed 1000 rpm;
Certificates | Version (Date) | Download |
---|---|---|
E360421 UL Certificate of Compliance 8KS | PDF / 88 KB | |
EU Declaration Motors Dreh-Sync | PDF / 736 KB | |
UK Declaration Motors Dreh-Sync | PDF / 138 KB |
Documentation | Version (Date) | Download |
---|---|---|
8KS user's manual | PDF / 8 MB |