Motor
Nominal speed nN [rpm] | 5500 |
Number of pole pairs | 3 |
Nominal torque Mn [Nm] | 0.94 |
Nominal power PN [W] | 541 |
Nominal current IN [A] | 1.17 |
Stall torque M0 [Nm] | 1.13 |
Stall current I0 [A] | 1.41 |
Maximum torque Mmax [Nm] | 4.4 |
Maximum current Imax [A] | 7.1 |
Maximum speed nmax [rpm] | 8100 |
Torque constant KT [Nm/A] | 0.8 |
Voltage constant KE [V/1000 rpm] | 51.8 |
Stator resistance R2ph [Ω] | 21.23 |
Stator inductance L2ph [mH] | 40.7 |
Electrical time constant tel [ms] | 1.9 |
Thermal time constant ttherm [min] | 10 |
Moment of inertia J [kgcm2] | 0.22 |
Weight without brake m [kg] | 1.38 |
Holding brake
Holding torque of brake MBr [Nm] | 1.42 |
Mass of brake [kg] | 0.27 |
Moment of inertia of brake JBr [kgcm2] | 0.011 |
Recommendations
ACOPOS 8Vxxxx.xx... | 1016 |
ACOPOSmulti 8BVIxxxx... | 0014 |
ACOPOS P3 8EIxxxx... | 2X2X |
Cross section for B&R motor cables [mm2] | 0.75 |
Connector size | 1 |
Material number:
8JSA23.R0055FF00-0Description:
Synchronous motor, self-cooling, size 2, length 3, speed 5500 rpm