General information
Certifications | |
CE | |
KC | Yes |
Mains connection
Max. nominal voltage | 3x 480 VAC + 10% |
Nominal filter current | 728 A |
Max. fault current | |
At 200 to 240 VAC | - |
At 380 to 480 VAC | 500 mA |
Power dissipation | |
At 200 to 240 VAC | - |
At 380 to 480 VAC | 210 W |
Operating conditions
Ambient conditions
Temperature | |
Storage | -40 to 85°C |
Mechanical properties
Weight | 25.0 kg |
Installation | Next to the inverter |
General information
Conformity to standard | EN 133200 |
Material number:
8I0FT728.300-1Description:
728 A EMC filter for ACOPOSinverter P84 (3-phase 380-480 V, 315-400 kW).