General information
Certifications | |
CE | Yes |
KC | Yes |
Mains connection
Operating conditions
Ambient conditions
Temperature | |
Storage | -25 to 70°C |
Mechanical properties
Weight | 31.0 kg |
General information
Conformity to standard | IEC 61800-5-1 (protection level 1 regarding overvoltages in the mains supply according to VDE 0160) |
Material number:
8I0CT184.000-1Description:
Mains choke 3-phase 184 A, for ACOPOSinverter P84 3x 380 to 480 V, 75 to 90 kW.
Documentation | Version (Date) | Download |
---|---|---|
Datasheet 8I0CTxxx.000-1 | PDF / 257 KB |