General information
Certifications | |
CE | Yes |
UKCA | Yes |
KC | Yes |
Operating conditions
Rated protection of housing | IP20 |
Ambient temperature | 0 to 50°C |
Ambient conditions
Temperature | |
Storage | -25 to 70°C |
Mechanical properties
Weight | 11 kg |
Properties
Material number:
8I0BR003.000-1Description:
Braking resistor 2.5 Ω, continuous braking power 1 kW, for ACOPOSinverter P84 3x 200 to 240 V, 37 to 45 kW.
M-CAD (Mechan. Templates) | Version (Date) | Download |
---|---|---|
DWG-File 8I0BR015.000-1 to 8I0BR003.000-1 | ZIP / 379 KB |