General information
Certifications | |
CE | Yes |
KC | Yes |
Encoder power supply
Max. current | 175 mA |
Supply voltages | 12 VDC (min. 12 V, max. 13 V) |
Short-circuit proof, overload protection | Yes |
Incremental encoders
Max. input frequency | 300 kHz |
Input signals | A, A\, B, B\ / AB / A |
Input signals | |
Impedance | 1 Ω |
State 0 | <1.5 V |
State 1 | >7.7 V and <13 V |
Number of pulses per encoder revolution | Max. 5000 |
Encoder input
Connection | terminal block |
Max. encoder cable length | 500 m |
General information
Encoder type | Encoder interface card with push-pull outputs |
Module type | ACOPOSinverter plug-in module |
Material number:
8I0AC123.304-1Description:
ACOPOSinverter P84 plug-in module, incremental encoder interface for push-pull HTL, 12 V supply voltage.