General information
Certifications | |
CE | Yes |
UKCA | Yes |
Material number:
7DO164.70Description:
2003 digital output module, 4 FET outputs 48 to 125 VAC, 0.05 A, zero-crossing detection, screw-in module, order 1x terminal block TB712 separately!
Mandatory Accessories
Documentation | Version (Date) | Download |
---|---|---|
Datasheet 7DO164.70 | PDF / 525 KB |