General information
Certifications | |
CE | Yes |
UKCA | Yes |
UL |
cULus E115267 Industrial control equipment |
Material number:
7AI351.70Description:
2003 analog input module, 1 input, ±10 V or 0 to 20 mA 12-bit + sign, screw-in module, order 1x terminal block TB712 separately!
Mandatory Accessories
Documentation | Version (Date) | Download |
---|---|---|
Datasheet 7AI351.70 | PDF / 305 KB |