5PC600.X945-00

General information
Certifications
CE Yes
UKCA Yes
Controller
Bootloader AMI BIOS
Processor
Type Intel® Atom™ N270
Clock frequency 1600 MHz
Architecture 45 nm
L1 cache 24 kB
L2 cache 512 kB
External bus 533 MHz
Intel 64 architecture No
Expanded command set Hyper-Threading Technology, Enhanced SpeedStep
SSE, SSE2, SSE3 (Streaming SIMD Extensions)
Chipset Intel 945GME
Intel 82801GBM (ICH7-M)
Real-time clock
Accuracy At 25°C: Typ. 12 ppm (1 second) per day
Battery-backed Yes
Memory slot
Type DDR2
Memory size Max. 2 GB
Graphics
Controller Intel® Graphics Media Accelerator 950
Memory Up to 224 MB
Color depth Max. 32-bit
Resolution
RGB 400 MHz RAMDAC, resolution up to 2048 x 1536 @75 Hz (QXGA) and 1920 x 1080 @>85 Hz (HDTV)
GE1 = LVDS Resolution from 640 x 480 up to 1920 x 1200 (embedded panel interface based on VESA EDID 1.3)
Mass memory management 1x EIDE
Material number:
5PC600.X945-00
Description:
  • Intel® Atom™ N270 1.6 GHz
  • Intel® 945GME chipset
  • 2x DDR2 memory slot
  • Intel® GMA 950
  • AMI BIOS
CPU board Intel Atom, 1600 MHz, 533 MHz FSB, 512 kB L2 cache, 945GME chipset, 1 socket for SO-DIMM DDR2 RAM module
Mandatory Accessories
Main memory
5MMDDR.0512-01 SO-DIMM DDR2 RAM 512 MB PC2-5300
5MMDDR.1024-01 SO-DIMM DDR2 RAM 1024 MB PC2-5300
5MMDDR.2048-01 SO-DIMM DDR2 RAM 2048 MB PC2-5300
BIOS Version (Date) Download
BIOS Upgrade 945GME N270 ZIP / 489 KB
Documentation Version (Date) Download
Automation PC 620 945GME N270 User's manual PDF / 12 MB
Panel PC 700 with 945GME N270 CPU board User's Manual PDF / 9 MB
Panel PC 725 User's Manual PDF / 8 MB

Please choose country and language

B&R Logo