General information
Support | |
mapp View | Recommended widget class: A (see also section "Software-specific information") |
Certifications | |
CE | Yes |
UL |
cULus E115267 Industrial control equipment |
KC | Yes |
Controller
Processor | |
Type | ARM Cortex-A9 i.MX6 |
Clock frequency | 1000 MHz |
Flash | 4 GB |
Standard memory | |
RAM | 1 GB DDR3 |
Display
Interfaces
Keys
System keys | 20 numeric keys, cursor block |
Stop button | Yes (2 normally closed contacts) |
Enable switch | Yes (3-position button) |
Key switch | Yes |
LEDs | 5 |
Operating system
Electrical properties
Operating conditions
Drop height | 1.5 m to industrial floor, then at least IP54 protection |
Flame-retardant | UL 94 / V-0 |
Degree of protection per EN 60529 | IP65 |
Protection class | Class 3 per EN 61131-2 and EN 50178 |
Ambient conditions
Temperature | |
Operation | 0 to 45°C |
Storage | -20 to 70°C |
Transport | -20 to 70°C |
Relative humidity | |
Operation | 5 to 95%, non-condensing |
Storage | 5 to 95%, non-condensing |
Transport | 5 to 95%, non-condensing |
Vibration | |
Operation | 5 to 8.4 Hz: 3.5 mm amplitude / 8.4 to 150 Hz: 1 g |
Shock | |
Operation | 15 g, 11 ms |
Elevation | |
Operation | Max. 2000 m |
Mechanical properties
Housing | |
Material | ABS |
Front | |
Panel overlay | |
Material | Polyester |
Dimensions | |
Width | 212 mm |
Height | 251 mm |
Depth | 73 mm (with stop button) |
Weight | Approx. 950 g |
Material number:
5MP7140.070N-000Description:
- 7.0" TFT WSVGA color display
- Single-touch (analog resistive)
- Freescale i.MX6 single core 1 GHz
- 20 system keys
- Stop button
- 3-position enable switch
- Key switch
Mandatory Accessories
Attachment cables
5CAMPH.0018-40 | Attachment cable for MP7100 and MP7200 - Push-Pull circular connector - 1.8 m |
5CAMPH.0050-40 | Attachment cable for MP7100 and MP7200 - Push-Pull circular connector - 5 m |
5CAMPH.0100-40 | Attachment cable for MP7100 and MP7200 - Push-Pull circular connector - 10 m |
5CAMPH.0150-40 | Attachment cable for MP7100 and MP7200 - Push-Pull circular connector - 15 m |
5CAMPH.0200-40 | Attachment cable for MP7100 and MP7200 - Push-Pull circular connector - 20 m |
Control cabinet cables
5CAMPC.0020-10 | Mobile Panel control cabinet cable - Push-Pull circular connector - Ethernet crossover - 2 m |
5CAMPC.0020-11 | Mobile Panel control cabinet cable - Push-Pull circular connector - Ethernet straight-through - 2 m |
mapp View and VNC Client
5SWVIS.MP46-ENG | mapp View and VNC client - English - For MP7140 - Installation (without Recovery DVD) - Only available with a new device |
Optional Accessories
Accessories
4MPCBX.0000-00 | Mobile Panel connection box - For cables with push-pull circular connectors |
4MPCBX.0001-00 | Mobile Panel small connection box - For cables with push-pull circular connectors |
5ACCWB40.0000-000 | Mobile Panel 7100 wall mount - For MP7140 |
5CAMPB.0050-10 | Mobile Panel box cable - With wire end sleeves - With connector contacts - 5 m |
5CAMPB.0100-10 | Mobile Panel box cable - With wire end sleeves - With connector contacts - 10 m |
Automation Studio HW Upgrades | Version (Date) | Download |
---|---|---|
V4.2 HW Upgrade (5MP7140.070N-000) | EXE / 443 KB | |
V4.3 HW Upgrade (5MP7140.070N-000) | EXE / 547 KB |
Certificates | Version (Date) | Download |
---|---|---|
TÜV certificate - safety function of the connection box 4MPCBX.0000-000 | PDF / 665 KB |
Documentation | Version (Date) | Download |
---|---|---|
Mobile Panel 7100 Device number key | PDF / 196 KB | |
Mobile Panel 7100 User's manual | PDF / 19 MB |
E-CAD (Electro or EPLAN Templates) | Version (Date) | Download |
---|---|---|
Panel EPLAN P8 from V2.4 | EXE / 67 MB |
M-CAD (Mechan. Templates) | Version (Date) | Download |
---|---|---|
3D file STEP 5ACCWB40.0000-000 | ZIP / 11 KB | |
3D file STEP 5MP7140.070N-xxx | ZIP / 3 MB |