General information
Reset button | Yes |
Certifications | |
CE | Yes |
KC | Yes |
Controller
Processor | |
Type | Intel PXA 270 |
Clock frequency | 416 MHz |
Mode/Node switches | No |
Graphics | |
Controller | Intel PXA |
SRAM | |
Size | - |
Battery-backed | - |
Display
Interfaces
Keys
Function keys | No |
Soft keys | 9 |
System keys | 22 |
3-axis joystick | No |
Electronic handwheel | Yes |
Illuminated pushbutton | No |
Stop button | Yes (2 normally closed contacts, right position) |
Enable switch | Yes (2 3-position buttons, left and right position) |
Override potentiometer | No |
Key switch | Yes |
LEDs | 4 |
Electrical properties
Operating conditions
Drop height | 1.5 m to industrial floor |
Flame-retardant | UL94V-0 |
Degree of protection per EN 60529 | IP65 |
Protection class | Class 3 per EN 61131-2 or EN 50178 |
Ambient conditions
Mechanical properties
Housing | |
Material | ABS |
Coating | Similar to RAL 7011 |
Front | |
Panel overlay | |
Material | Polyester |
Dimensions | |
Width | 252 mm |
Height | 114 mm |
Depth | 240 mm |
Weight | Approx. 1250 g |
Material number:
5MP050.0653-04Description:
- 6.5" VGA TFT color display
- Analog resistive touch screen
- Intel PXA 270 processor
- 31 system keys and soft keys
- Stop button
- Handwheel
- Key switch
- 2 integrated 3-position enable switches
Mandatory Accessories
Attachment cables
5CAMPH.0018-30 | MP40/50 attachment cable with push-pull circular connector, 1.8 m. |
5CAMPH.0050-30 | MP40/50 attachment cable with push-pull circular connector, 5 m. |
5CAMPH.0100-30 | MP40/50 attachment cable with push-pull circular connector, 10 m. |
5CAMPH.0150-30 | MP40/50 attachment cable with push-pull circular connector, 15 m. |
5CAMPH.0200-30 | MP40/50 attachment cable with push-pull circular connector, 20 m. |
Control cabinet cables
5CAMPC.0020-10 | Mobile Panel control cabinet cable - Push-Pull circular connector - Ethernet crossover - 2 m |
5CAMPC.0020-11 | Mobile Panel control cabinet cable - Push-Pull circular connector - Ethernet straight-through - 2 m |
Optional Accessories
Accessories
4MPBRA.0000-01 | MP40/50 wall mount. |
4MPCBX.0000-00 | Mobile Panel connection box - For cables with push-pull circular connectors |
4MPCBX.0001-00 | Mobile Panel small connection box - For cables with push-pull circular connectors |
5CAMPB.0050-10 | Mobile Panel box cable - With wire end sleeves - With connector contacts - 5 m |
5CAMPB.0100-10 | Mobile Panel box cable - With wire end sleeves - With connector contacts - 10 m |
5MPBAT.0000-00 | MP40/50 backup battery |
Automation Studio HW Upgrades | Version (Date) | Download |
---|---|---|
V2.6 HW Upgrade (5MP050.0653-04) | EXE / 465 KB | |
V3.0 HW Upgrade (5MP050.0653-04) | EXE / 464 KB | |
V4.0 HW Upgrade (5MP050.0653-04) | EXE / 469 KB |
Documentation | Version (Date) | Download |
---|---|---|
Mobile Panel 40/50 User's manual | PDF / 18 MB |
E-CAD (Electro or EPLAN Templates) | Version (Date) | Download |
---|---|---|
Panel EPLAN P8 from V2.4 | EXE / 67 MB |
M-CAD (Mechan. Templates) | Version (Date) | Download |
---|---|---|
3D file STEP 5MP050.0653-xx | ZIP / 818 KB |