General information
Certifications | |
CE | Yes |
UKCA | Yes |
UL |
cULus E115267 Industrial control equipment |
HazLoc |
cULus HazLoc E180196 Industrial control equipment for hazardous locations Class I, Division 2, Groups ABCD, T4 |
DNV |
Temperature: B (0 to 55°C) Humidity: B (up to 100%) Vibration: A (0.7 g) EMC: B (bridge and open deck) |
LR | ENV3 |
KR | Yes |
ABS | Yes |
BV |
EC31B Temperature: 5 - 55°C Vibration: 0.7 g EMC: Bridge and open deck |
Cable construction
Wire cross section |
24 AWG (control wires) 26 AWG (DVI, USB, data) |
Properties | Halogen- and silicone-free |
Shield | Individual cable pairs, entire cable |
Cable shield | Aluminum-clad foil and tinned copper braiding |
Outer jacket | |
Material | Special semi-matte TMPU |
Color | Black |
Labeling | (B&R) SDL Cable (UL) AWM 20236 80°C 30V E 63216 |
Connector
Type | 2x DVI-D (24+1), male |
Mating cycles | Min. 200 |
Contacts | Gold-plated |
Mechanical protection | Metal cover with crimped strain relief |
Locating screw tightening torque | Max. 0.5 Nm |
Electrical properties
Operating voltage | ≤30 V |
Test voltage | |
Wire - Wire | 1 kV |
Wire - Shield | 0.5 kV |
Wave impedance | 100 ±10 Ω |
Conductor resistance | |
24 AWG | ≤95 Ω/km |
26 AWG | ≤145 Ω/km |
Insulation resistance | >200 MΩ/km |
Operating conditions
Pollution degree per EN 61131-2 | Pollution degree 2 |
Approbation | UL AWM 20236 80°C 30 V |
Flame-retardant | Per UL 758 (cable vertical flame test) |
Oil and hydrolysis resistance | Per VDE 0282-10 |
Ambient conditions
Temperature | |
Storage | -20 to 80°C |
Fixed installation | -20 to 80°C |
Flexible installation | -5 to 60°C |
Mechanical properties
Dimensions | |
Length | 5 m ±45 mm |
Diameter | Max. 12 mm |
Bend radius | |
Fixed installation | ≥3.5x cable diameter |
Flexible installation | ≥15x cable diameter (from ferrite bead to ferrite bead) |
Flexibility | Flexible, applies from ferrite bead to ferrite bead (tested 300,000 cycles at 15x cable diameter, 4800 cycles/hour) |
Drag chain data | |
Flex cycles | 300,000 |
Velocity | 4800 cycles/hour |
Bend radius | 180 mm, 15x cable diameter |
Hub | 460 mm |
Weight | Approx. 1020 g |
Tension | |
In operation | ≤50 N |
During installation | ≤400 N |
Material number:
5CASDL.0050-03Description:
5CASDL.0xxx-03 SDL flex cables are designed for use in fixed as well as flexible installations (e.g. swing arm systems).
Certificates | Version (Date) | Download |
---|---|---|
CCS Type Approval Certificate - Automation PCs, Panel PCs and Panels | PDF / 303 KB |
Documentation | Version (Date) | Download |
---|---|---|
Automation Panel 900 User's Manual | PDF / 30 MB | |
HMI cable manual | PDF / 3 MB |
E-CAD (Electro or EPLAN Templates) | Version (Date) | Download |
---|---|---|
APx00 EPLAN P8 from V2.4 | EXE / 47 MB |