5ACPCI.RAIC-05

General information
Number of hard disks 2
Certifications
CE Yes
UKCA Yes
UL cULus E115267
Industrial control equipment
HazLoc cULus HazLoc E180196
Industrial control equipment
for hazardous locations
Class I, Division 2, Groups ABCD
Controller
Type SiI 3512 SATA link
Specification Serial ATA 1.0
Data transfer rate Max. 1.5 Gbit/s (150 MB/s)
RAID level Supports RAID 0, 1
BIOS extension ROM requirements Approx. 32 kB
Hard disk
Capacity 250 GB
Number of heads 1
Number of sectors 488,397,168
Bytes per sector 512
Cache 8 MB
Speed 5400 rpm ±0.2%
Startup time Typ. 3.6 s (from 0 rpm to read access)
S.M.A.R.T. support Yes
Access time 5.56 ms
Supported transfer modes SATA 1.0, serial ATA revision 2.6
PIO mode 0-4, multiword DMA mode 0-2, UDMA mode 0-6
Data transfer rate
Internal Max. 1175 Mbit/s
To/From host Max. 150 MB/s
Positioning time
Minimum (track to track) 1 ms
Nominal (read access) 14 ms
Maximum (read access) 30 ms
Electrical properties
Power consumption 0.3 A at 3.3 V (PCI bus)
1 A at 5 V (PCI bus)
Ambient conditions
Temperature
Operation 0 to 60°C
24-hour operation 0 to 60°C
Storage -40 to 70°C
Transport -40 to 70°C
Relative humidity
Operation 5 to 95%, non-condensing
Storage 5 to 95%, non-condensing
Transport 5 to 95%, non-condensing
Vibration
Operation (continuous) 5 to 500 Hz: Max. 0.125 g, duration 1 octave per minute, no unrecoverable errors
Operation (occasional) 5 to 500 Hz: Max. 0.25 g, duration 1 octave per minute, no unrecoverable errors
Storage 5 to 500 Hz: 5 g, duration 0.5 octaves per minute, no damage
Transport 5 to 500 Hz: 5 g, duration 0.5 octaves per minute, no damage
Shock
Operation Max. 125 g, 2 ms, no unrecoverable errors
Storage Max. 400 g, 2 ms, no damage
Max. 500 g, 1 ms, no damage
Max. 300 g, 0.5 ms, no damage
Transport Max. 400 g, 2 ms, no damage
Max. 500 g, 1 ms, no damage
Max. 300 g, 0.5 ms, no damage
Elevation
Operation - 300 to 3048 m
Storage - 300 to 12192 m
Mechanical properties
Installation Permanent
Weight 350 g
Vendor information
Manufacturer Seagate
Manufacturer's product ID ST9250315AS
Material number:
5ACPCI.RAIC-05
Description:
  • SATA RAID controller
  • RAID level 0 (striped) and 1 (mirrored)
  • 2 SATA hard disk drives (suitable for 24-hour operation)
  • Only requires 1 PCI slot
  • Transfer rates up to 150 MB/s

This SATA RAID controller supports RAID level 0 and 1 and can be inserted in a PCI slot. The 250 GB hard disks that are used are specified for 24-hour operation (24x7).

Optional Accessories
Drives
5MMHDD.0250-00 250 GB SATA hard disk replacement part for 5AC801.HDDI-03 and 5ACPCI.RAIC-05, note: Refer to the manual for using the hard disk.

Please choose country and language

B&R Logo