General information
B&R ID code | 0xA58B |
Diagnostics | |
Data transfer | Yes, using LED status indicator |
Certifications | |
CE | Yes |
UKCA | Yes |
UL |
cULus E115267 Industrial control equipment |
HazLoc |
cULus HazLoc E180196 Industrial control equipment for hazardous locations Class I, Division 2, Groups ABCD |
Interfaces
Ethernet | |
Quantity | 3 |
Controller | Intel 82551ER |
Variant | RJ45, shielded |
Transfer rate | 10/100 Mbit/s |
Line length | Max. 100 m between two stations (segment length) |
Material number:
5ACPCI.ETH3-01Description:
- PCI Ethernet card
- 3x Ethernet interfaces (10/100 Mbit/s)
These universal (3.3 V and 5 V) half-size PCI Ethernet card have three 10/100 Mbit/s network connections and can be inserted and operated in a standard 16-bit PCI slot as an additional network interface.
E-CAD (Electro or EPLAN Templates) | Version (Date) | Download |
---|---|---|
APC EPLAN P8 from V2.4 | EXE / 99 MB |