General information
Certifications | |
CE | Yes |
UKCA | Yes |
UL |
cULus E115267 Industrial control equipment |
HazLoc |
cULus HazLoc E180196 Industrial control equipment for hazardous locations Class I, Division 2, Groups ABCD, T4 |
DNV |
Temperature: B (0 to 55°C) Humidity: B (up to 100%) Vibration: A (0.7 g) EMC: B (bridge and open deck) |
LR | ENV3 |
KR | Yes |
ABS | Yes |
BV |
EC31B Temperature: 5 - 55°C Vibration: 0.7 g EMC: Bridge and open deck |
Terminal block
Connection cross section | |
With wire end sleeves | 1.5 mm² |
Flexible | 0.2 to 1.5 mm² |
Inflexible | 0.2 to 2.5 mm² |
Electrical properties
Operating conditions
Pollution degree per EN 61131-2 | Pollution degree 2 |
Ambient conditions
Temperature | |
Operation | -25 to 65°C |
Storage | -25 to 65°C |
Transport | -25 to 65°C |
Mechanical properties
Housing | |
Material | Galvanized plate |
Dimensions | |
Width | 54 mm |
Length | 94 mm |
Depth | 32.15 mm |
Weight | 205 g |
Material number:
5AC804.MFLT-00Description:
Line filter 5AC804.MFLT-00 may be necessary to meet maritime requirements regarding conducted interference emissions in power supply line per DNV.
Documentation | Version (Date) | Download |
---|---|---|
Automation PC 810 User's Manual | PDF / 27 MB | |
Automation PC 910 User's Manual | PDF / 101 MB | |
Automation Panel 1000 User's Manual | PDF / 17 MB | |
Power Panel 500 User's Manual | PDF / 17 MB |
M-CAD (Mechan. Templates) | Version (Date) | Download |
---|---|---|
3D Datei STEP 5AC804.MFLT-00 | ZIP / 186 KB |