General information
LEDs | No |
Certifications | |
CE | Yes |
UKCA | Yes |
UL |
cULus E115267 Industrial control equipment |
Keys
Function keys | 4 with LED (yellow) |
Soft keys | No |
System keys | No |
Illuminated ring keys | 12 |
Emergency switch-off | 2 normally closed contact, left position |
Key switch | 1 normally open contact, right position |
LED luminous intensity | |
Yellow | Typ. 60 mcd |
Red | Typ. 54 mcd |
Green | Typ. 35 mcd |
Electrical properties
Power consumption | Max. 8 W |
Emergency switch-off circuit loop resistance | Max. 5.5 Ω |
Operating conditions
Degree of protection per EN 60529 | All sides: IP65, protected against dust and hose-directed water |
Ambient conditions
Mechanical properties
Material number:
5AC800.EXT3-02Description:
- AP800 keypad extension (left)
- 4 function keys
- 12 illuminated ring keys
- E-stop switch
- Key switch
- IP65 protection
The keyboard expansion is equipped with 4 function keys, 12 illuminated ring keys, 1 E-stop and 1 key switch and can be mounted on the left side of the Automation Panel 800.
Optional Accessories
Accessories
5AC800.EXTX-03 | Slide-in label template for Automation Panel 800 extension units 5AC800.EXT3-02 and 5AC800.EXT3-03, for 3 devices. |
Automation Studio HW Upgrades | Version (Date) | Download |
---|---|---|
AS 2.6 Upgrade 5AC800.EXT3-02 | EXE / 582 KB | |
AS 3.0 Upgrade 5AC800.EXT3-02 | EXE / 581 KB | |
V4.0 HW Upgrade (5AC800.EXT3-02) | EXE / 496 KB |
Documentation | Version (Date) | Download |
---|---|---|
Automation Panel 800 User's Manual | PDF / 10 MB | |
Key Editor help | ZIP / 8 MB |
E-CAD (Electro or EPLAN Templates) | Version (Date) | Download |
---|---|---|
APx00 EPLAN P8 from V2.4 | EXE / 47 MB |
M-CAD (Mechan. Templates) | Version (Date) | Download |
---|---|---|
3D file DXF/STEP 5AC800.EXT3-02 | ZIP / 898 KB | |
Dimensions pdf 5AC800.EXT3-02 | PDF / 74 KB |
Tools / Utilities / Examples | Version (Date) | Download |
---|---|---|
Key Editor | ZIP / 48 MB |