5AC800.COV1-00

General information
Certifications
CE Yes
UKCA Yes
Electrical properties
Emergency switch-off circuit loop resistance Max. 0.5 Ω
Mechanical properties
Housing
Material Aluminum (ADC12)
Coating Similar to silver metallic (semi-flat)
Dimensions
Width 29 mm
Length 185 mm
Height 25 mm
Weight 100 g
Material number:
5AC800.COV1-00
Description:

The extension cover serves to protect the extension unit connection slot on the Automation Panel 800.

Documentation Version (Date) Download
Automation Panel 800 User's Manual PDF / 10 MB
M-CAD (Mechan. Templates) Version (Date) Download
3D file DXF/STEP 5AC800.COV1-00 ZIP / 102 KB
Dimensions pdf 5AC800.COV1-00 PDF / 57 KB

Please choose country and language

B&R Logo