5AC600.SSDI-00

General information
Certifications
CE Yes
UKCA Yes
Solid-state drive
Capacity 128 GB
MTBF 3,000,000 hours
S.M.A.R.T. support Yes
Interface PATA
Servicing None
Continuous reading Max. 90 MB/s
Continuous writing Max. 100 MB/s
IOPS
4k read 5.5 (random)
4k write 12.3 (random)
Endurance
MLC flash memory Yes
Guaranteed data volume
Guaranteed 345.6 TBW
Client workload 37.5 TBW
Data reliability <1 unrecoverable error per 1016 bits read
Compatibility PATA (ATA/ATAPI 8)
SSD Enhanced SMART ATA feature set
Ultra DMA mode 0-6
Multiword DMA mode 0-2
PIO mode 0-4
Ambient conditions
Temperature
Operation -40 to 85°C
Storage -55 to 95°C
Transport -55 to 95°C
Relative humidity
Operation 10 to 95%, non-condensing
Storage 10 to 95%, non-condensing
Transport 10 to 95%, non-condensing
Vibration
Operation 7 to 2000 Hz: 20 g
Storage 7 to 2000 Hz: 20 g
Transport 7 to 2000 Hz: 20 g
Shock
Operation 1500 g, 0.5 ms
Storage 1500 g, 0.5 ms
Transport 1500 g, 0.5 ms
Elevation
Operation -300 to 12,192 m
Storage -300 to 12,192 m
Transport -300 to 12,192 m
Mechanical properties
Installation Permanent
Dimensions
Width 69.85 mm
Height 9.20 mm
Depth 99.85 mm
Weight 100 g
Vendor information
Manufacturer Innodisk
Manufacturer's product ID DGP25-A28D70BWH88 (1MG3-P)
Material number:
5AC600.SSDI-00
Description:
  • 128 GB solid-state drive
  • MLC flash
  • PATA support
  • Add-on
  • ATA/ATAPI-compatible

This 128 GB add-on solid-state drive (SSD) is based on multi-level cell (MLC) technology and is ATA/ATAPI compatible. The add-on drive can be used in APC620, PPC700 and PPC725 system units.

Optional Accessories
Drives
5MMSSD.0128-00 128 GB SSD MLC - PATA
Documentation Version (Date) Download
Automation PC 620 945GME N270 User's manual PDF / 12 MB
Automation PC 620 User manual PDF / 16 MB
Data sheet 5AC600.SSDI-00 PDF / 8 MB
Panel PC 700 User Manual PDF / 13 MB
Panel PC 700 with 945GME N270 CPU board User's Manual PDF / 9 MB
Panel PC 725 User's Manual PDF / 8 MB

Please choose country and language

B&R Logo