General information
LEDs | Power/User, CF |
B&R ID code | $1ACD |
Battery | |
Type | - |
Service life | - |
Removable | - |
Backup capacitor | |
Buffer time | - |
Variant | - |
Power button | No |
Reset button | Yes |
Certifications | |
CE | Yes |
UKCA | Yes |
UL |
cULus E115267 Industrial control equipment |
Controller
Display
Type | TFT color |
Diagonal | 10.4" (264 mm) |
Colors | 256 |
Resolution | VGA, 640 x 480 pixels |
Contrast | 600:1 |
Viewing angles | |
Horizontal | Direction R / Direction L = 70° |
Vertical | Direction U = 45° / Direction D = 55° |
Backlight | |
Brightness | 350 cd/m² |
Half-brightness time | 55,000 h |
Filter glass | |
Transmittance | 95% |
Anti-glare coating | On both sides |
Touch screen | |
Type | - |
Technology | - |
Controller | - |
Transmittance | - |
Interfaces
COM1 | |
Type | RS232, modem supported, not galvanically isolated |
Variant | 9-pin male DSUB connector |
UART | 16550-compatible, 16-byte FIFO buffer |
Max. baud rate | 115 kbit/s |
CompactFlash slot 1 | |
Type | Type I |
USB | |
Quantity | 2 |
Type | USB 1.1 |
Variant | Type A |
Transfer rate | Low speed (1.5 Mbit/s), full speed (12 Mbit/s) |
Current-carrying capacity | Max. 500 mA per connection |
Ethernet | |
Quantity | 1 |
Controller | MacPhyter DP83816 |
Transfer rate | 10/100 Mbit/s |
Max. baud rate | 100 Mbit/s |
Keys
Function keys | 34 with LED (yellow) |
Soft keys | 10 with LED (yellow) |
System keys | Numeric keys, cursor block |
Service life | >1,000,000 actuations at 1 ±0.3 N to 3 ±0.3 N actuating force |
Slots
aPCI slots | No |
Electrical properties
Nominal voltage | 24 VDC ±25% |
Bleeder resistance | ≤24 kΩ |
Inrush current | Max. 20 A for < 1 ms |
Power consumption | Typ. 18 W, max. 23 W |
Galvanic isolation | No |
Operating conditions
Degree of protection per EN 60529 |
Back: IP20 (only with connected CF card) Front: IP65 / NEMA 250 type 4X, protected against dust and hose-directed water |
Ambient conditions
Mechanical properties
Material number:
4PP152.1043-31Description:
Power Panel PP152 10.4" VGA color TFT display, 44 function keys and 20 system keys, 64 MB SDRAM, CompactFlash slot (type I), ETH 10/100, RS232, 2xUSB, metal housing, IP65 protection (front), 24 VDC (order screw clamp terminal block 0TB103.9 or cage clamp terminal block 0TB103.91 separately).
Mandatory Accessories
Accessories
CompactFlash cards
5CFCRD.0064-03 | CompactFlash 64 MB Western Digital (SLC) |
5CFCRD.0128-03 | CompactFlash 128 MB Western Digital (SLC) |
5CFCRD.0256-03 | CompactFlash 256 MB Western Digital (SLC) |
5CFCRD.0512-03 | CompactFlash 512 MB Western Digital (SLC) |
5CFCRD.1024-03 | CompactFlash 1 GB Western Digital (SLC) |
5CFCRD.2048-03 | CompactFlash 2 GB Western Digital (SLC) |
5CFCRD.4096-03 | CompactFlash 4 GB Western Digital (SLC) |
5CFCRD.8192-03 | CompactFlash 8 GB Western Digital (SLC) |
Optional Accessories
USB accessories
5MMUSB.2048-01 | USB 2.0 flash drive 2048 MB B&R |
Undefined
5AC900.104X-01 | Slide-in label template 10.4" for Power Panel 4PP152.1043-31, 4PP182.1043-31, 4PP252.1043-75, 4PP252.1043-B5, 4PP282.1043-75, 4PP282.1043-B5, 4PP482.1043-75. For Panel PC 5PC782.1043-00. For 1 device. |
Documentation | Version (Date) | Download |
---|---|---|
Power Panel 100/200 User's Manual | PDF / 26 MB |
M-CAD (Mechan. Templates) | Version (Date) | Download |
---|---|---|
3D file DXF/STEP 4PP152.1043-31, 4PP182.1043-31 | ZIP / 4 MB | |
Dimensions pdf 4PP152.1043-31, 4PP182.1043-31 | PDF / 232 KB | |
Legend Strips template for 5AC900.104X-01 | ZIP / 85 KB |