General information
Certifications | |
CE | Yes |
UKCA | Yes |
Connector
Type | Grommet housing with male insert |
Mechanical properties
Dimensions | |
Width | 43 mm |
Length | 80 mm |
Depth | 50 mm |
Weight | 170 g |
Material number:
4MPBYP.0000-00Description:
Mobile Panel lock pull bypass connector for control cabinet cable 5CAMPC.0020-00, 5CAMPC.0020-01.
Documentation | Version (Date) | Download |
---|---|---|
Mobile Panel 100/200 User's Manual | PDF / 14 MB |