General information
Certifications | |
CE | Yes |
UL |
cULus E115267 Industrial control equipment |
Material number:
3IP151.60-2Description:
2005 programmable I/O processor 850 kB SRAM, 512 kB FlashPROM 1 RS232 interface 1 CAN interface CAN: electrically isolated, network-capable max. 12 dig. inputs 24 VDC, sink max. 12 dig. outputs 24 VDC, 0.1 A 6 analog inputs +/- 10 V, 14-bit 6 analog outputs +/- 10 V, 12-bit 2 outputs with +10 V and -10 V per terminal block Order terminal blocks separately!