Short description
Communication module | PROFINET RT device (slave) |
General information
Status indicators | Module status, network status, data transfer |
Diagnostics | |
Module status | Yes, using LED status indicator and software |
Network status | Yes, using LED status indicator and software |
Data transfer | Yes, using LED status indicator |
Power consumption | |
3.3 VDC | 1.6 W |
5 VDC | - |
Total | 1.6 W |
Electrical isolation | |
PLC - IF1 | Yes |
Certifications | |
CE | Yes |
UKCA | Yes |
UL |
cULus E115267 Industrial control equipment |
Interfaces
Fieldbus | PROFINET RT device (slave) |
Variant | 1x shielded RJ45 port |
Line length | Max. 100 m between two stations (segment length) |
Transfer rate | 100 Mbit/s |
Transfer | |
Physical layer | 100BASE-TX |
Half-duplex | Yes |
Full-duplex | Yes |
Autonegotiation | Yes |
Auto-MDI/MDIX | Yes |
Operating conditions
Degree of protection per EN 60529 | IP20 |
Ambient conditions
Temperature | |
Operation | 0 to 60°C |
Storage | -25 to 70°C |
Relative humidity | |
Operation | 5 to 95%, non-condensing |
Storage | 5 to 95% |
Mechanical properties
Slot | Slot, e.g. in the CP360 |
Material number:
3IF7E3.9Description:
- PROFINET RT device
Mandatory Accessories
Automation Studio HW Upgrades | Version (Date) | Download |
---|---|---|
V3.0 HW Upgrade (3IF7E3.9) | EXE / 884 KB |
Documentation | Version (Date) | Download |
---|---|---|
Datasheet 3IF7E3.9 | PDF / 725 KB |
Fieldbus equipment description files | Version (Date) | Download |
---|---|---|
3IF7E3.9 GSD Package | ZIP / 4 KB |