Short description
Communication module | 1x X2X Link master |
General information
Status indicators | Transmit data and status for IF1 |
Diagnostics | |
Data transfer | Yes, using LED status indicator |
Power consumption | |
3.3 VDC | 0.43 W |
5 VDC | 0.76 W |
Total | 1.19 W |
Electrical isolation | |
PLC - IF1 | Yes |
Certifications | |
CE | Yes |
UKCA | Yes |
UL |
cULus E115267 Industrial control equipment |
KC | Yes |
Interfaces
Interface IF1 | |
Fieldbus | X2X Link master |
Variant | 4-pin male multipoint connector |
Distance between 2 stations | Max. 100 m |
Operating conditions
Degree of protection per EN 60529 | IP20 |
Ambient conditions
Temperature | |
Operation | 0 to 60°C |
Storage | -25 to 70°C |
Relative humidity | |
Operation | 5 to 95%, non-condensing |
Mechanical properties
Note | Order 1x terminal block TB704 separately. |
Slot | Slot, e.g. in the CP360 |
Material number:
3IF791.9Description:
- X2X Link connection
Mandatory Accessories
Automation Studio HW Upgrades | Version (Date) | Download |
---|---|---|
V4.0 HW Upgrade (3IF791.9) | EXE / 345 KB |
Documentation | Version (Date) | Download |
---|---|---|
Datasheet 3IF791.9 | PDF / 222 KB |