Short description
I/O module | 16 digital inputs, 16 digital outputs |
General information
Status indicators | I/O function per channel, I/O power supply for inputs and outputs, output monitoring |
Diagnostics | |
Outputs | Yes, using LED status indicator and software |
Output monitoring | Yes, using LED status indicator and software |
I/O power supply | Yes, using LED status indicator and software |
Power consumption | |
External 24 V (DO) | 2.2 W |
Internal | |
24 VDC | - |
5 VDC | 1.2 W |
Total | 1.2 W |
Electrical isolation | |
Group isolation | Input group - Output group |
Channel - Channel | No |
Channel - PLC | Yes |
Certifications | |
CE | Yes |
UKCA | Yes |
UL |
cULus E115267 Industrial control equipment |
Digital inputs
Nominal voltage | 24 VDC |
Input circuit | Sink or source |
Input filter | |
Hardware | ≤1 ms |
Software | - |
Digital outputs
Nominal voltage | 24 VDC |
Nominal output current | 0.5 A |
Total nominal current | 8.0 A |
Output circuit | Source |
Output protection | Thermal shutdown in the event of overcurrent or short circuit, integrated protection for switching inductive loads, reverse polarity protection of the output power supply |
Sensor power supply | External |
Operating conditions
Degree of protection per EN 60529 | IP20 |
Ambient conditions
Temperature | |
Operation | 0 to 60°C |
Storage | -25 to 70°C |
Relative humidity | |
Operation | 5 to 95% |
Mechanical properties
Note | Order 2x TB718 terminal blocks separately |
Dimensions | |
Width | System 2005 single-width |
Can be installed on | |
Base unit | Yes |
Expansion unit | Yes |
Material number:
3DM486.6Description:
2005 digital mixed module, 16 inputs 24 VDC, 1 ms, sink/source, 16 transistor outputs 24 VDC, 0.5 A, input and output group, electrically isolated, order 2x terminal blocks TB718 separately!
Mandatory Accessories
Automation Studio HW Upgrades | Version (Date) | Download |
---|---|---|
V2.6 HW Upgrade (3DM486.6) | EXE / 399 KB | |
V3.0 HW Upgrade (3DM486.6) | EXE / 398 KB |
Documentation | Version (Date) | Download |
---|---|---|
Datasheet 3DM486.6 | PDF / 1 MB |